MultiCAD (0)
▾
Item # |
Pipe Size |
Movement |
A - End to End |
B - Length |
Pressure |
Spring Force |
|---|---|---|---|---|---|---|
| MLS30050 | N/A 1/2 | N/A ±1.5 | N/A 7.75 in | N/A 11.500 in | N/A 706 psi | N/A 45 lbs |
| MLS30075 | N/A 3/4 | N/A ±1.5 | N/A 9.5 in | N/A 13-1/8 in | N/A 577 psi | N/A 47 lbs |
| MLS30100 | N/A 1 | N/A ±1.5 | N/A 10.25 in | N/A 14-5/8 in | N/A 470 psi | N/A 53 lbs |
| MLS30125 | N/A 1 1/4 | N/A ±1.5 | N/A 11.125 in | N/A 16-3/8 in | N/A 361 psi | N/A 66 lbs |
| MLS30150 | N/A 1 1/2 | N/A ±1.5 | N/A 11.625 in | N/A 17.250 in | N/A 329 psi | N/A 70 lbs |
| MLS30200 | N/A 2 | N/A ±1.5 | N/A 13.375 in | N/A 18.750 in | N/A 317 psi | N/A 78 lbs |
| MLS30250 | N/A 2 1/2 | N/A ±1.5 | N/A 15 in | N/A 19.750 in | N/A 272 psi | N/A 83 lbs |
| MLS30300 | N/A 3 | N/A ±1.5 | N/A 16 in | N/A 21.50 in | N/A 201 psi | N/A 90 lbs |
| MLS30400 | N/A 4 | N/A ±1.5 | N/A 20 in | N/A 24.750 in | N/A 142 psi | N/A 120 lbs |
| MLS80050 | N/A 1/2 | N/A ±4 | N/A 7.75 in | N/A 15-3/8 in | N/A 706 psi | N/A 45 lbs |
| MLS80075 | N/A 3/4 | N/A ±4 | N/A 9.5 in | N/A 17.250 in | N/A 577 psi | N/A 47 lbs |
| MLS80100 | N/A 1 | N/A ±4 | N/A 10.25 in | N/A 19.250 in | N/A 470 psi | N/A 53 lbs |
| MLS80125 | N/A 1 1/4 | N/A ±4 | N/A 11.125 in | N/A 21.375 in | N/A 361 psi | N/A 66 lbs |
| MLS80150 | N/A 1 1/2 | N/A ±4 | N/A 11.625 in | N/A 22 1/2 in | N/A 329 psi | N/A 70 lbs |
| MLS80200 | N/A 2 | N/A ±4 | N/A 13.375 in | N/A 24.750 in | N/A 317 psi | N/A 78 lbs |
| MLS80250 | N/A 2 1/2 | N/A ±4 | N/A 17 in | N/A 26.500 in | N/A 272 psi | N/A 83 lbs |
| MLS80300 | N/A 3 | N/A ±4 | N/A 18.50 in | N/A 28.500 in | N/A 201 psi | N/A 90 lbs |
| MLS80400 | N/A 4 | N/A ±4 | N/A 22.00 in | N/A 32.000 in | N/A 142 psi | N/A 120 lbs |






