MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Pipe Size

N/A 1 1/2

Movement

N/A ±1.5

A - End to End

N/A 11.625 in

B - Length

N/A 17.250 in

Pressure

N/A 329 psi

Flow Coefficient

N/A 6.218

Spring Force

N/A 70 lbs

Weight

N/A 4.00 lb

End Fittings

N/A Sweat

Hose & Braid Material

N/A Bronze

Fittings Material

N/A Copper Fittings, Bronze Hose & Braid