MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

1 1/2

Movement

±4

A - End to End

11.625 in

B - Length

22 1/2 in

Pressure

329 psi

Flow Coefficient

8.276

Spring Force

70 lbs

Weight

4.5 lb

End Fittings

Sweat

Hose & Braid Material

Bronze

Fittings Material

Copper Fittings, Bronze Hose & Braid