MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

N/A 1 1/4

Movement

N/A ±4

A - End to End

N/A 11.125 in

B - Length

N/A 21.375 in

Pressure

N/A 361 psi

Flow Coefficient

N/A 7.755

Spring Force

N/A 66 lbs

Weight

N/A 4.00 lb

End Fittings

N/A Sweat

Hose & Braid Material

N/A Bronze

Fittings Material

N/A Copper Fittings, Bronze Hose & Braid