MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

N/A 2 1/2

Movement

N/A ±1.5

A - End to End

N/A 15 in

B - Length

N/A 19.750 in

Pressure

N/A 272 psi

Flow Coefficient

N/A 3.145

Spring Force

N/A 83 lbs

Weight

N/A 12 lb

End Fittings

N/A Sweat

Hose & Braid Material

N/A Bronze

Fittings Material

N/A Copper Fittings, Bronze Hose & Braid