MultiCAD (0)
▾
Unit of Measure
Pipe Size |
N/A 1 |
Movement |
N/A ±1.5 |
A - End to End |
N/A 10.25 in |
B - Length |
N/A 14-5/8 in |
Pressure |
N/A 470 psi |
Flow Coefficient |
N/A 6.305 |
Spring Force |
N/A 53 lbs |
Weight |
N/A 2.5 lb |
End Fittings |
N/A Sweat |
Hose & Braid Material |
N/A Bronze |
Fittings Material |
N/A Copper Fittings, Bronze Hose & Braid |