MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

N/A 4

Movement

N/A ±1.5

A - End to End

N/A 20 in

B - Length

N/A 24.750 in

Pressure

N/A 142 psi

Flow Coefficient

N/A 2.743

Spring Force

N/A 120 lbs

Weight

N/A 26 lb

End Fittings

N/A Sweat

Hose & Braid Material

N/A Bronze

Fittings Material

N/A Copper Fittings, Bronze Hose & Braid