MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Pipe Size

N/A 3/4

Movement

N/A ±4

A - End to End

N/A 9.5 in

B - Length

N/A 17.250 in

Pressure

N/A 577 psi

Flow Coefficient

N/A 12.290

Spring Force

N/A 47 lbs

Weight

N/A 2.5 lb

End Fittings

N/A Sweat

Hose & Braid Material

N/A Bronze

Fittings Material

N/A Copper Fittings, Bronze Hose & Braid