MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Pipe Size

N/A 3

Movement

N/A ±4

A - End to End

N/A 18.50 in

B - Length

N/A 28.500 in

Pressure

N/A 201 psi

Flow Coefficient

N/A 3.640

Spring Force

N/A 90 lbs

Weight

N/A 24 lb

End Fittings

N/A Sweat

Hose & Braid Material

N/A Bronze

Fittings Material

N/A Copper Fittings, Bronze Hose & Braid