MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Pipe Size

N/A 2

Movement

N/A ±4

A - End to End

N/A 13.375 in

B - Length

N/A 24.750 in

Pressure

N/A 317 psi

Flow Coefficient

N/A 5.736

Spring Force

N/A 78 lbs

Weight

N/A 12 lb

End Fittings

N/A Sweat

Hose & Braid Material

N/A Bronze

Fittings Material

N/A Copper Fittings, Bronze Hose & Braid