MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

N/A 1

Movement

N/A ±4

A - End to End

N/A 10.25 in

B - Length

N/A 19.250 in

Pressure

N/A 470 psi

Flow Coefficient

N/A 7.693

Spring Force

N/A 53 lbs

Weight

N/A 3 lb

End Fittings

N/A Sweat

Hose & Braid Material

N/A Bronze

Fittings Material

N/A Copper Fittings, Bronze Hose & Braid