MultiCAD (0)
▾
Item # |
NOM.SIZE |
ACTUAL O.D. |
NOM. HOSE I.D. |
A - Total length |
B - Length |
Pressure/ Temp. |
Weight |
|---|---|---|---|---|---|---|---|
| RAF2 | N/A 1/8 | N/A 1/4 in | N/A 1/4 in | N/A 7.500 in | N/A 1/2 in | N/A 450 PSI at 70 deg F. | N/A 0.19 lb |
| RAF3 | N/A 1/4 | N/A 3/8 in | N/A 5/16 in | N/A 8-1/4 in | N/A 5/8 in | N/A 450 PSI at 70 deg F. | N/A 0.25 lb |
| RAF4 | N/A 3/8 | N/A 1/2 in | N/A 3/8 in | N/A 9 in | N/A 3/4 in | N/A 450 PSI at 70 deg F. | N/A 0.31 lb |
| RAF5 | N/A 1/2 | N/A 5/8 in | N/A 1/2 in | N/A 9.750 in | N/A 7/8 in | N/A 450 PSI at 70 deg F. | N/A 0.44 lb |
| RAF6 | N/A 5/8 | N/A 3/4 in | N/A 1/2 in | N/A 10 in | N/A 1 in | N/A 450 PSI at 70 deg F. | N/A 0.50 lb |
| RAF7 | N/A 5/8 | N/A 3/4 in | N/A 3/4 in | N/A 11.250 in | N/A 1-1/8 in | N/A 340 PSI at 70 deg F. | N/A 1.00 lb |
| RAF8 | N/A 3/4 | N/A 7/8 in | N/A 3/4 in | N/A 11.500 in | N/A 1-1/4 in | N/A 340 PSI at 70 deg F. | N/A 1.00 lb |
| RAF9 | N/A 1 | N/A 1-1/8 in | N/A 1 in | N/A 13 in | N/A 1.5 in | N/A 302 PSI at 70 deg F. | N/A 1.50 lb |
| RAF10 | N/A 1 1/4 | N/A 1-3/8 in | N/A 1 1/4 in | N/A 14-3/4 in | N/A 1-5/8 in | N/A 280 PSI at 70 deg F. | N/A 2.12 lb |
| RAF11 | N/A 1 1/2 | N/A 1-5/8 in | N/A 1 1/2 in | N/A 17.000 in | N/A 2 in | N/A 245 PSI at 70 deg F. | N/A 3.41 lb |
| RAF12 | N/A 2 | N/A 2-1/8 in | N/A 2 in | N/A 20 in | N/A 2-1/2 in | N/A 190 PSI at 70 deg F. | N/A 5.5 lb |
| RAF13 | N/A 2 1/2 | N/A 2-5/8 in | N/A 2 1/2 in | N/A 24.000 in | N/A 2-29/32 in | N/A 320 PSI at 70 deg F. | N/A 9.75 lb |
| RAF14 | N/A 3 | N/A 3-1/8 in | N/A 3 in | N/A 27 in | N/A 3-13/32 in | N/A 302 PSI at 70 deg F. | N/A 14.62 lb |
| RAF15 | N/A 3 1/2 | N/A 3-5/8 in | N/A 3 1/2 in | N/A 32.000 in | N/A 3-39/32 in | N/A 150 PSI at 70 deg F. | N/A 22.25 lb |
| RAF16 | N/A 4 | N/A 4-1/8 in | N/A 4 in | N/A 33 in | N/A 4-13/32 in | N/A 150 PSI at 70 deg F. | N/A 24.78 lb |






