MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

NOM.SIZE

N/A 5/8

ACTUAL O.D.

N/A 3/4 in

NOM. HOSE I.D.

N/A 1/2 in

A - Total length

N/A 10 in

B - Length

N/A 1 in

C - Diameter

N/A 1.031 in

Pressure/ Temp.

N/A 450 PSI at 70 deg F.

Weight

N/A 0.50 lb

K Coefficient

N/A 3.760842

Lateral Spring Rate

N/A TBD

Hose Material

N/A Bronze

Braid Material

N/A Bronze

End Fitting Material

N/A Female Copper Tube End