MultiCAD (0)
  • Cart is empty
Unit of Measure

NOM.SIZE

N/A 4

ACTUAL O.D.

N/A 4-1/8 in

NOM. HOSE I.D.

N/A 4 in

A - Total length

N/A 33 in

B - Length

N/A 4-13/32 in

C - Diameter

N/A 5.406 in

Pressure/ Temp.

N/A 150 PSI at 70 deg F.

Weight

N/A 24.78 lb

K Coefficient

N/A 0.335427

Lateral Spring Rate

N/A TBD

Hose Material

N/A Bronze

Braid Material

N/A Bronze

End Fitting Material

N/A Female Copper Tube End