MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

NOM.SIZE

N/A 1 1/2

ACTUAL O.D.

N/A 1-5/8 in

NOM. HOSE I.D.

N/A 1 1/2 in

A - Total length

N/A 17.000 in

B - Length

N/A 2 in

C - Diameter

N/A 2.438 in

Pressure/ Temp.

N/A 245 PSI at 70 deg F.

Weight

N/A 3.41 lb

K Coefficient

N/A 1.277793

Lateral Spring Rate

N/A TBD

Hose Material

N/A Bronze

Braid Material

N/A Bronze

End Fitting Material

N/A Female Copper Tube End