MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

NOM.SIZE

N/A 1

ACTUAL O.D.

N/A 1-1/8 in

NOM. HOSE I.D.

N/A 1 in

A - Total length

N/A 13 in

B - Length

N/A 1.5 in

C - Diameter

N/A 1.781 in

Pressure/ Temp.

N/A 302 PSI at 70 deg F.

Weight

N/A 1.50 lb

K Coefficient

N/A 1.319580

Lateral Spring Rate

N/A TBD

Hose Material

N/A Bronze

Braid Material

N/A Bronze

End Fitting Material

N/A Female Copper Tube End