MultiCAD (0)
  • Cart is empty
Unit of Measure

NOM.SIZE

N/A 2

ACTUAL O.D.

N/A 2-1/8 in

NOM. HOSE I.D.

N/A 2 in

A - Total length

N/A 20 in

B - Length

N/A 2-1/2 in

C - Diameter

N/A 3.078 in

Pressure/ Temp.

N/A 190 PSI at 70 deg F.

Weight

N/A 5.5 lb

K Coefficient

N/A 0.989188

Lateral Spring Rate

N/A TBD

Hose Material

N/A Bronze

Braid Material

N/A Bronze

End Fitting Material

N/A Female Copper Tube End