MultiCAD (0)
  • Cart is empty
Unit of Measure

NOM.SIZE

N/A 3

ACTUAL O.D.

N/A 3-1/8 in

NOM. HOSE I.D.

N/A 3 in

A - Total length

N/A 27 in

B - Length

N/A 3-13/32 in

C - Diameter

N/A 4.422 in

Pressure/ Temp.

N/A 302 PSI at 70 deg F.

Weight

N/A 14.62 lb

K Coefficient

N/A 0.305278

Lateral Spring Rate

N/A TBD

Hose Material

N/A Bronze

Braid Material

N/A Bronze

End Fitting Material

N/A Female Copper Tube End