MultiCAD (0)
▾
Item # |
Bottom to Pipe |
Top to Base |
Width Plane View |
Bottom Plate/Side View |
Mounting Bolt Hole Centerline/Side View |
Mounting Bolt Hole Size |
|---|---|---|---|---|---|---|
| PAPI0150 | N/A 5.25 in | N/A 11.82 in | N/A 10 in | N/A 8 in | N/A 6.00 in | N/A 0.62 in |
| PAPI0200 | N/A 5.12 in | N/A 11.93 in | N/A 10 in | N/A 8 in | N/A 6.00 in | N/A 0.62 in |
| PAPI0250 | N/A 5.38 in | N/A 13.43 in | N/A 12.00 in | N/A 8 in | N/A 6.00 in | N/A 0.62 in |
| PAPI0300 | N/A 5.12 in | N/A 13.49 in | N/A 12.00 in | N/A 8 in | N/A 6.00 in | N/A 0.62 in |
| PAPI0400 | N/A 5.25 in | N/A 14.62 in | N/A 13 in | N/A 10 in | N/A 8.00 in | N/A 0.88 in |
| PAPI0500 | N/A 5.25 in | N/A 15.72 in | N/A 14 in | N/A 10 in | N/A 8.00 in | N/A 0.88 in |
| PAPI0600 | N/A 5.25 in | N/A 17.26 in | N/A 16 in | N/A 12 in | N/A 10.00 in | N/A 1.12 in |
| PAPI0800 | N/A 6.50 in | N/A 20.64 in | N/A 18.50 in | N/A 12 in | N/A 10.00 in | N/A 1.12 in |






