MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Nominal Pipe Size

N/A 1 1/2 in

Bottom to Pipe

N/A 5.25 in

Top to Base

N/A 11.82 in

Width Plane View

N/A 10 in

Bottom Plate/Side View

N/A 8 in

Mounting Bolt Hole Centerline/Side View

N/A 6.00 in

Mounting Bolt Hole Size

N/A 0.62 in

Working Loads

N/A 2.200 lbs

Thrust Plate Thickness

N/A 3/8 in

Thrust Plate OD

N/A 6 in

Length of the Pipe

N/A 9 7/8 in