MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Nominal Pipe Size

N/A 4 in

Bottom to Pipe

N/A 5.25 in

Top to Base

N/A 14.62 in

Width Plane View

N/A 13 in

Bottom Plate/Side View

N/A 10 in

Mounting Bolt Hole Centerline/Side View

N/A 8.00 in

Mounting Bolt Hole Size

N/A 0.88 in

Working Loads

N/A 7.150 lbs

Thrust Plate Thickness

N/A 3/8 in

Thrust Plate OD

N/A 8 in

Length of the Pipe

N/A 10 7/8 in