MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Nominal Pipe Size

N/A 6 in

Bottom to Pipe

N/A 5.25 in

Top to Base

N/A 17.26 in

Width Plane View

N/A 16 in

Bottom Plate/Side View

N/A 12 in

Mounting Bolt Hole Centerline/Side View

N/A 10.00 in

Mounting Bolt Hole Size

N/A 1.12 in

Working Loads

N/A 12.800 lbs

Thrust Plate Thickness

N/A 3/8 in

Thrust Plate OD

N/A 12 in

Length of the Pipe

N/A 11 13/16 in