MultiCAD (0)
  • Cart is empty
Unit of Measure

Nominal Pipe Size

5 in

Bottom to Pipe

5.25 in

Top to Base

15.72 in

Width Plane View

14 in

Bottom Plate/Side View

10 in

Mounting Bolt Hole Centerline/Side View

8.00 in

Mounting Bolt Hole Size

0.88 in

Working Loads

9.100 lbs

Thrust Plate Thickness

3/8 in

Thrust Plate OD

10 in

Length of the Pipe

10 7/8 in