MultiCAD (0)
  • Cart is empty
Unit of Measure

Nominal Pipe Size

8 in

Bottom to Pipe

6.50 in

Top to Base

20.64 in

Width Plane View

18.50 in

Bottom Plate/Side View

12 in

Mounting Bolt Hole Centerline/Side View

10.00 in

Mounting Bolt Hole Size

1.12 in

Working Loads

17.500 lbs

Thrust Plate Thickness

3/8 in

Thrust Plate OD

14 in

Length of the Pipe

11 13/16 in