MultiCAD (0)
▾
Item # |
Pipe Size |
Movement |
A - End to End |
B - Length |
Pressure |
Spring Force |
|---|---|---|---|---|---|---|
| MLG30200 | N/A 2 | N/A ±1.5 | N/A 18.00 in | N/A 17.375 in | N/A 500 psi | N/A 78 lbs |
| MLG30250 | N/A 2 1/2 | N/A ±1.5 | N/A 21 in | N/A 21.000 in | N/A 387 psi | N/A 83 lbs |
| MLG30300 | N/A 3 | N/A ±1.5 | N/A 24 in | N/A 23.375 in | N/A 288 psi | N/A 90 lbs |
| MLG30400 | N/A 4 | N/A ±1.5 | N/A 30 in | N/A 28.000 in | N/A 232 psi | N/A 120 lbs |
| MLG30500 | N/A 5 | N/A ±1.5 | N/A 36 in | N/A 32.250 in | N/A 191 psi | N/A 186 lbs |
| MLG30600 | N/A 6 | N/A ±1.5 | N/A 42 in | N/A 36.75 in | N/A 165 psi | N/A 202 lbs |
| MLG30800 | N/A 8 | N/A ±1.5 | N/A 56 in | N/A 44.5 in | N/A 212 psi | N/A 260 lbs |
| MLG31000 | N/A 10 | N/A ±1.5 | N/A 68 in | N/A 53.25 in | N/A 175 psi | N/A 283 lbs |
| MLG31200 | N/A 12 | N/A ±1.5 | N/A 80 in | N/A 61.75 in | N/A 160 psi | N/A 390 lbs |
| MLG80200 | N/A 2 | N/A ±4 | N/A 20 in | N/A 24.500 in | N/A 500 psi | N/A 78 lbs |
| MLG80250 | N/A 2 1/2 | N/A ±4 | N/A 21.5 in | N/A 28.250 in | N/A 387 psi | N/A 83 lbs |
| MLG80300 | N/A 3 | N/A ±4 | N/A 24 in | N/A 30.000 in | N/A 288 psi | N/A 90 lbs |
| MLG80400 | N/A 4 | N/A ±4 | N/A 30 in | N/A 35.375 in | N/A 232 psi | N/A 120 lbs |
| MLG80500 | N/A 5 | N/A ±4 | N/A 36 in | N/A 40.250 in | N/A 191 psi | N/A 186 lbs |
| MLG80600 | N/A 6 | N/A ±4 | N/A 42 in | N/A 45.375 in | N/A 165 psi | N/A 202 lbs |
| MLG80800 | N/A 8 | N/A ±4 | N/A 56 in | N/A 53.500 in | N/A 212 psi | N/A 260 lbs |
| MLG81000 | N/A 10 | N/A ±4 | N/A 68 in | N/A 63.250 in | N/A 175 psi | N/A 283 lbs |
| MLG81200 | N/A 12 | N/A ±4 | N/A 80 in | N/A 72.75 in | N/A 160 psi | N/A 390 lbs |






