MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Pipe Size

N/A 4

Movement

N/A ±4

A - End to End

N/A 30 in

B - Length

N/A 35.375 in

Pressure

N/A 232 psi

Flow Coefficient

N/A 2.103

Spring Force

N/A 120 lbs

Weight

N/A 60 lb

End Fittings

N/A Grooved

Hose & Braid Material

N/A Series 300 Stainless Steel

Fittings Material

N/A Sch 40 Carbon Steel