MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

N/A 6

Movement

N/A ±1.5

A - End to End

N/A 42 in

B - Length

N/A 36.75 in

Pressure

N/A 165 psi

Flow Coefficient

N/A 1.54

Spring Force

N/A 202 lbs

Weight

N/A 135.00 lb

End Fittings

N/A Grooved

Hose & Braid Material

N/A Series 300 Stainless Steel

Fittings Material

N/A Sch 40 Carbon Steel