MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

N/A 2

Movement

N/A ±4

A - End to End

N/A 20 in

B - Length

N/A 24.500 in

Pressure

N/A 500 psi

Flow Coefficient

N/A 3.781

Spring Force

N/A 78 lbs

Weight

N/A 18 lb

End Fittings

N/A Grooved

Hose & Braid Material

N/A Series 300 Stainless Steel

Fittings Material

N/A Sch 40 Carbon Steel