MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

N/A 12

Movement

N/A ±4

A - End to End

N/A 80 in

B - Length

N/A 72.75 in

Pressure

N/A 160 psi

Flow Coefficient

N/A 0

Spring Force

N/A 390 lbs

Weight

N/A 622.00 lb

End Fittings

N/A Grooved

Hose & Braid Material

N/A Series 300 Stainless Steel

Fittings Material

N/A Sch 40 Carbon Steel