MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Pipe Size

N/A 5

Movement

N/A ±4

A - End to End

N/A 36 in

B - Length

N/A 40.250 in

Pressure

N/A 191 psi

Flow Coefficient

N/A 0

Spring Force

N/A 186 lbs

Weight

N/A 99 lb

End Fittings

N/A Grooved

Hose & Braid Material

N/A Series 300 Stainless Steel

Fittings Material

N/A Sch 40 Carbon Steel