MultiCAD (0)
▾
Item # |
Pipe Size |
END |
Pressure/ Temp. |
Weight |
Compression |
Extension |
Material |
|---|---|---|---|---|---|---|---|
| HPW30075 | N/A 3/4 | N/A WELD | N/A 175 PSI at 750 deg F. | N/A 4.00 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 304 SS Bellows |
| HPW30100 | N/A 1 | N/A WELD | N/A 175 PSI at 750 deg F. | N/A 6 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 304 SS Bellows |
| HPW30125 | N/A 1-1/4 | N/A WELD | N/A 175 PSI at 750 deg F. | N/A 6 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 304 SS Bellows |
| HPW30150 | N/A 1-1/2 | N/A WELD | N/A 175 PSI at 750 deg F. | N/A 8 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 304 SS Bellows |
| HPW30200 | N/A 2 | N/A WELD | N/A 175 PSI at 750 deg F. | N/A 12 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 304 SS Bellows |
| HPW30250 | N/A 2-1/2 | N/A WELD | N/A 175 PSI at 750 deg F. | N/A 16 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 304 SS Bellows |
| HPW30300 | N/A 3 | N/A WELD | N/A 175 PSI at 750 deg F. | N/A 21 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 304 SS Bellows |
| HPW30400 | N/A 4 | N/A WELD | N/A 175 PSI at 750 deg F. | N/A 28 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 304 SS Bellows |
| HPT30075 | N/A 3/4 | N/A Threaded | N/A 175 PSI at 750 deg F. | N/A 4.00 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 304 SS Bellows |
| HPT30100 | N/A 1 | N/A Threaded | N/A 175 PSI at 750 deg F. | N/A 6 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 304 SS Bellows |
| HPT30125 | N/A 1-1/4 | N/A Threaded | N/A 175 PSI at 750 deg F. | N/A 6 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 304 SS Bellows |
| HPT30150 | N/A 1-1/2 | N/A Threaded | N/A 175 PSI at 750 deg F. | N/A 8 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 304 SS Bellows |
| HPT30200 | N/A 2 | N/A Threaded | N/A 175 PSI at 750 deg F. | N/A 12 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 304 SS Bellows |
| HPT30250 | N/A 2-1/2 | N/A Threaded | N/A 175 PSI at 750 deg F. | N/A 16 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 304 SS Bellows |
| HPT30300 | N/A 3 | N/A Threaded | N/A 175 PSI at 750 deg F. | N/A 21 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 304 SS Bellows |
| HPT30400 | N/A 4 | N/A Threaded | N/A 175 PSI at 750 deg F. | N/A 28 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 321 SS Bellows |
| HPF30075 | N/A 3/4 | N/A FLANGED | N/A 175 PSI at 750 deg F. | N/A 9 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 304 SS Bellows |
| HPF30100 | N/A 1 | N/A FLANGED | N/A 175 PSI at 750 deg F. | N/A 12 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 304 SS Bellows |
| HPF30125 | N/A 1-1/4 | N/A FLANGED | N/A 175 PSI at 750 deg F. | N/A 13 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 321 SS Bellows |
| HPF30150 | N/A 1-1/2 | N/A FLANGED | N/A 175 PSI at 750 deg F. | N/A 15 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 304 SS Bellows |
| HPF30200 | N/A 2 | N/A FLANGED | N/A 175 PSI at 750 deg F. | N/A 20 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 304 SS Bellows |
| HPF30250 | N/A 2-1/2 | N/A FLANGED | N/A 175 PSI at 750 deg F. | N/A 31 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 304 SS Bellows |
| HPF30300 | N/A 3 | N/A FLANGED | N/A 175 PSI at 750 deg F. | N/A 36 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 304 SS Bellows |
| HPF30400 | N/A 4 | N/A FLANGED | N/A 175 PSI at 750 deg F. | N/A 49 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 304 SS Bellows |






