MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

N/A 2

END

N/A FLANGED

Pressure/ Temp.

N/A 175 PSI at 750 deg F.

Weight

N/A 20 lb

Effective Area

N/A 6.30 in²

Spring Rate

N/A 117 lb/in

K Factor

N/A 0.9037

Compression

N/A 3 in

Extension

N/A 1/2 in

Material

N/A CS Body 304 SS Bellows

A - Total Length

N/A 18-1/8 in

B -Diameter

N/A 4 in

C -Diameter

N/A 2.37 in