MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

N/A 3/4

END

N/A WELD

Pressure/ Temp.

N/A 175 PSI at 750 deg F.

Weight

N/A 4.00 lb

Effective Area

N/A 1.50 in²

Spring Rate

N/A 58 lb/in

K Factor

N/A 1.2136

Compression

N/A 3 in

Extension

N/A 1/2 in

Material

N/A CS Body 304 SS Bellows

A - Total Length

N/A 16.500 in

B -Diameter

N/A 2.375 in

C -Diameter

N/A 1.05 in