MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

1-1/4

END

FLANGED

Pressure/ Temp.

175 PSI at 750 deg F.

Weight

13 lb

Effective Area

3.30 in²

Spring Rate

52 lb/in

K Factor

1.0158

Compression

3 in

Extension

1/2 in

Material

CS Body 321 SS Bellows

A - Total Length

17-1/8 in

B -Diameter

3 in

C -Diameter

1.66 in