MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Pipe Size

N/A 2-1/2

END

N/A WELD

Pressure/ Temp.

N/A 175 PSI at 750 deg F.

Weight

N/A 16 lb

Effective Area

N/A 8.80 in²

Spring Rate

N/A 132 lb/in

K Factor

N/A 0.9499

Compression

N/A 3 in

Extension

N/A 1/2 in

Material

N/A CS Body 304 SS Bellows

A - Total Length

N/A 18.750 in

B -Diameter

N/A 5 in

C -Diameter

N/A 2.87 in