MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Pipe Size

N/A 3

END

N/A WELD

Pressure/ Temp.

N/A 175 PSI at 750 deg F.

Weight

N/A 21 lb

Effective Area

N/A 13.10 in²

Spring Rate

N/A 161 lb/in

K Factor

N/A 0.8189

Compression

N/A 3 in

Extension

N/A 1/2 in

Material

N/A CS Body 304 SS Bellows

A - Total Length

N/A 19.250 in

B -Diameter

N/A 5 1/2 in

C -Diameter

N/A 3.5 in