MultiCAD (0)
▾
Item # |
Pipe Size |
O.D. |
Face-to-Face |
Butterfly Valve Disc Clearance |
Pressure/ Temp. |
Ship Weight |
CV |
Bolt Size |
No. of Bolts |
|---|---|---|---|---|---|---|---|---|---|
| CVOSSFM9025 | N/A 2-1/2 in | N/A 4-3/4 in | N/A 5 1/2 in | N/A 1.1875 in | N/A 200 PSI at 150 deg F. | N/A 21 lb | N/A 110 | N/A 5/8 in | N/A 4 |
| CVOSSFM903 | N/A 3 in | N/A 5-5/8 in | N/A 6 in | N/A 1.375 in | N/A 200 PSI at 150 deg F. | N/A 27 lb | N/A 155 | N/A 5/8 in | N/A 4 |
| CVOSSFM904 | N/A 4 in | N/A 7-1/4 in | N/A 7.25 in | N/A 1.75 in | N/A 200 PSI at 150 deg F. | N/A 43 lb | N/A 278 | N/A 5/8 in | N/A 8 |
| CVOSSFM905 | N/A 5 in | N/A 8-5/8 in | N/A 8 1/2 in | N/A 2 in | N/A 200 PSI at 150 deg F. | N/A 64 lb | N/A 435 | N/A 3/4 in | N/A 8 |
| CVOSSFM906 | N/A 6 in | N/A 10-1/8 in | N/A 9 3/4 in | N/A 2.5 in | N/A 200 PSI at 150 deg F. | N/A 81 lb | N/A 625 | N/A 3/4 in | N/A 8 |
| CVOSSFM908 | N/A 8 in | N/A 13 in | N/A 12 1/2 in | N/A 3.25 in | N/A 200 PSI at 150 deg F. | N/A 140 lb | N/A 1115 | N/A 3/4 in | N/A 8 |
| CVOSSFM910 | N/A 10 in | N/A 16-1/8 in | N/A 15.5 in | N/A 4.25 in | N/A 200 PSI at 150 deg F. | N/A 218 lb | N/A 1770 | N/A 7/8 in | N/A 12 |
| CVOSSFM912 | N/A 12 in | N/A 19 in | N/A 14.25 in | N/A | N/A 200 PSI at 150 deg F. | N/A 298.00 lb | N/A 2500 | N/A 7/8 in | N/A 12 |
| CVOSS9025 | N/A 2-1/2 in | N/A 4-3/4 in | N/A 5 1/2 in | N/A 1.1875 in | N/A 200 PSI at 150 deg F. | N/A 21 lb | N/A 110 | N/A 5/8 in | N/A 4 |
| CVOSS903 | N/A 3 in | N/A 5-5/8 in | N/A 6 in | N/A 1.375 in | N/A 200 PSI at 150 deg F. | N/A 27 lb | N/A 155 | N/A 5/8 in | N/A 4 |
| CVOSS904 | N/A 4 in | N/A 7-1/4 in | N/A 7.25 in | N/A 1.75 in | N/A 200 PSI at 150 deg F. | N/A 43 lb | N/A 278 | N/A 5/8 in | N/A 8 |
| CVOSS905 | N/A 5 in | N/A 8-5/8 in | N/A 8 1/2 in | N/A 2 in | N/A 200 PSI at 150 deg F. | N/A 64 lb | N/A 435 | N/A 3/4 in | N/A 8 |
| CVOSS906 | N/A 6 in | N/A 10-1/8 in | N/A 9 3/4 in | N/A 2.5 in | N/A 200 PSI at 150 deg F. | N/A 81 lb | N/A 625 | N/A 3/4 in | N/A 8 |
| CVOSS908 | N/A 8 in | N/A 13 in | N/A 12 1/2 in | N/A 3.25 in | N/A 200 PSI at 150 deg F. | N/A 140 lb | N/A 1115 | N/A 3/4 in | N/A 8 |
| CVOSS910 | N/A 10 in | N/A 16-1/8 in | N/A 15.5 in | N/A 4.25 in | N/A 200 PSI at 150 deg F. | N/A 218 lb | N/A 1770 | N/A 7/8 in | N/A 12 |
| CVOSS912 | N/A 12 in | N/A 19 in | N/A 14.25 in | N/A | N/A 200 PSI at 150 deg F. | N/A 298.00 lb | N/A 2500 | N/A 7/8 in | N/A 12 |
| CVOSS914 | N/A 14 in | N/A 21 in | N/A 15 3/4 in | N/A | N/A 150 PSI at 150 deg F. | N/A 408.00 lb | N/A 3400 | N/A 1 in | N/A 12 |
| CVOSS916 | N/A 16 in | N/A 23-1/2 in | N/A 17 5/8 in | N/A | N/A 150 PSI at 150 deg F. | N/A 513.00 lb | N/A 4400 | N/A 1 in | N/A 16 |
| CVOSS918 | N/A 18 in | N/A 25 in | N/A 18 3/4 in | N/A | N/A 150 PSI at 150 deg F. | N/A 724.00 lb | N/A 5600 | N/A 1 1/8 in | N/A 16 |
| CVOSS920 | N/A 20 in | N/A 27-1/2 in | N/A 20 5/8 in | N/A | N/A 150 PSI at 150 deg F. | N/A 890.00 lb | N/A 6900 | N/A 1 1/8 in | N/A 20 |
| CVOSS924 | N/A 24 in | N/A 32 in | N/A 24 in | N/A | N/A 150 PSI at 150 deg F. | N/A 1220.00 lb | N/A 10000 | N/A 1 1/4 in | N/A 20 |
| CVOSS930 | N/A 30 in | N/A 38-3/4 in | N/A 29 1/4 in | N/A | N/A 150 PSI at 150 deg F. | N/A 2000.00 lb | N/A 15400 | N/A 1 1/4 in | N/A 28 |
| CVOSS936 | N/A 36 in | N/A 46 in | N/A 45 in | N/A | N/A 150 PSI at 150 deg F. | N/A 4421.00 lb | N/A 22400 | N/A 1.5 in | N/A 32 |
| CVODINC9025 | N/A 2-1/2 in | N/A 4-3/4 in | N/A 5 1/2 in | N/A 1.1875 in | N/A 200 PSI at 150 deg F. | N/A 21 lb | N/A 110 | N/A 5/8 in | N/A 4 |
| CVODINC903 | N/A 3 in | N/A 5-5/8 in | N/A 6 in | N/A 1.375 in | N/A 200 PSI at 150 deg F. | N/A 27 lb | N/A 155 | N/A 5/8 in | N/A 4 |






