MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

N/A 3 in

O.D.

N/A 5-5/8 in

Face-to-Face

N/A 6 in

Butterfly Valve Disc Clearance

N/A 1.375 in

Pressure/ Temp.

N/A 200 PSI at 150 deg F.

Pressure at 200 deg F

N/A 190 psi

Pressure at 150 deg F

N/A 200 psi

Ship Weight

N/A 27 lb

CV

N/A 155

Bolt Size

N/A 5/8 in

No. of Bolts

N/A 4

A

N/A 7.5 in

C

N/A 6 in

D

N/A 15/16 in

E

N/A 1 3/8 in

Flange Bolt Circle

N/A 6 in

Body Material

N/A Cast Iron ASTM A64

Seat Material

N/A 304 Stainless Steel

Plug Material

N/A 304 Stainless Steel

Spring Material

N/A 304 Stainless Steel

Seal Material

N/A 304 Stainless Steel

Screws Material

N/A 304 Stainless Steel