MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Pipe Size

N/A 6 in

O.D.

N/A 10-1/8 in

Face-to-Face

N/A 9 3/4 in

Butterfly Valve Disc Clearance

N/A 2.5 in

Pressure/ Temp.

N/A 200 PSI at 150 deg F.

Pressure at 200 deg F

N/A 190 psi

Pressure at 150 deg F

N/A 200 psi

Ship Weight

N/A 81 lb

CV

N/A 625

Bolt Size

N/A 3/4 in

No. of Bolts

N/A 8

A

N/A 11 in

C

N/A 9 1/2 in

D

N/A 1 in

E

N/A 2.5 in

Flange Bolt Circle

N/A 9.5 in

Body Material

N/A Cast Iron ASTM A52

Seat Material

N/A 304 Stainless Steel

Plug Material

N/A 304 Stainless Steel

Spring Material

N/A 304 Stainless Steel

Seal Material

N/A 304 Stainless Steel

Screws Material

N/A 304 Stainless Steel