MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

3 in

O.D.

5-5/8 in

Face-to-Face

6 in

Butterfly Valve Disc Clearance

1.375 in

Pressure/ Temp.

200 PSI at 150 deg F.

Pressure at 200 deg F

190 psi

Pressure at 150 deg F

200 psi

Ship Weight

27 lb

CV

155

Bolt Size

5/8 in

No. of Bolts

4

A

7.5 in

C

6 in

D

15/16 in

E

1 3/8 in

Flange Bolt Circle

6 in

Body Material

Cast Iron ASTM A79

Seat Material

DINC

Plug Material

DINC

Spring Material

304 Stainless Steel

Seal Material

304 Stainless Steel

Screws Material

304 Stainless Steel