MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

N/A 14 in

O.D.

N/A 21 in

Face-to-Face

N/A 15 3/4 in

Pressure/ Temp.

N/A 150 PSI at 150 deg F.

Pressure at 200 deg F

N/A 135 psi

Pressure at 150 deg F

N/A 150 psi

Ship Weight

N/A 408.00 lb

CV

N/A 3400

Bolt Size

N/A 1 in

No. of Bolts

N/A 12

A

N/A 21 in

C

N/A 18 3/4 in

D

N/A 1 3/8 in

E

N/A 22 in

Flange Bolt Circle

N/A 18.75 in

Body Material

N/A Cast Iron ASTM A71

Seat Material

N/A 304 Stainless Steel

Plug Material

N/A 304 Stainless Steel

Spring Material

N/A 304 Stainless Steel

Seal Material

N/A 304 Stainless Steel

Screws Material

N/A 304 Stainless Steel