MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

4 in

O.D.

7-1/4 in

Face-to-Face

7.25 in

Butterfly Valve Disc Clearance

1.75 in

Pressure/ Temp.

200 PSI at 150 deg F.

Pressure at 200 deg F

190 psi

Pressure at 150 deg F

200 psi

Ship Weight

43 lb

CV

278

Bolt Size

5/8 in

No. of Bolts

8

A

9 in

C

7 1/2 in

D

15/16 in

E

1 3/4 in

Flange Bolt Circle

7.5 in

Body Material

Cast Iron ASTM A50

Seat Material

304 Stainless Steel

Plug Material

304 Stainless Steel

Spring Material

304 Stainless Steel

Seal Material

304 Stainless Steel

Screws Material

304 Stainless Steel