MultiCAD (0)
▾
Item # |
No. of Bolts |
Pipe Size |
Pressure/ Temp. |
Ship Weight |
Face-to-Face |
O.D. |
Bolt Size |
Disc Clearance |
CV |
|---|---|---|---|---|---|---|---|---|---|
| CVXXK0200 | N/A 4 | N/A 2 in | N/A 200 PSI at 150 deg F. | N/A 5 lb | N/A 1 3/4 in | N/A 4 in | N/A 5/8 in | N/A 1/4 in | N/A 48 |
| CVXXK0250 | N/A 4 | N/A 2 1/2 in | N/A 200 PSI at 150 deg F. | N/A 6.50 lb | N/A 1 3/4 in | N/A 4.75 in | N/A 5/8 in | N/A 5/8 in | N/A 108 |
| CVXXK0300 | N/A 4 | N/A 3 in | N/A 200 PSI at 150 deg F. | N/A 9 lb | N/A 2 1/2 in | N/A 5 1/4 in | N/A 5/8 in | N/A 1/2 in | N/A 178 |
| CVXXK0400 | N/A 8 | N/A 4 in | N/A 200 PSI at 150 deg F. | N/A 13 lb | N/A 2 1/2 in | N/A 6.75 in | N/A 5/8 in | N/A 1 1/8 in | N/A 330 |
| CVXXK0500 | N/A 8 | N/A 5 in | N/A 200 PSI at 150 deg F. | N/A 20 lb | N/A 2 3/4 in | N/A 7-5/8 in | N/A 3/4 in | N/A 1 3/8 in | N/A 560 |
| CVXXK0600 | N/A 8 | N/A 6 in | N/A 200 PSI at 150 deg F. | N/A 27 lb | N/A 3 in | N/A 8.625 in | N/A 3/4 in | N/A 1 5/8 in | N/A 840 |
| CVXXK0800 | N/A 8 | N/A 8 in | N/A 200 PSI at 150 deg F. | N/A 38 lb | N/A 3 1/2 in | N/A 10.875 in | N/A 3/4 in | N/A 2 7/8 in | N/A 1600 |
| CVXXK1000 | N/A 12 | N/A 10 in | N/A 200 PSI at 150 deg F. | N/A 64 lb | N/A 4 1/2 in | N/A 13 1/4 in | N/A 7/8 in | N/A 3 in | N/A 2700 |
| CVXXK1200 | N/A 12 | N/A 12 in | N/A 200 PSI at 150 deg F. | N/A 101.00 lb | N/A 4 1/2 in | N/A 16 in | N/A 7/8 in | N/A 4 5/8 in | N/A 4000 |
| CVXXK1400 | N/A 12 | N/A 14 in | N/A 150 PSI at 150 deg F. | N/A 184.00 lb | N/A 5 in | N/A 17 5/8 in | N/A 1 in | N/A 5 in | N/A 5200 |
| CVXXK1600 | N/A 16 | N/A 16 in | N/A 150 PSI at 150 deg F. | N/A 211.00 lb | N/A 5 1/2 in | N/A 20 in | N/A 1 in | N/A 5 3/4 in | N/A 7200 |
| CVXXK1800 | N/A 16 | N/A 18 in | N/A 150 PSI at 150 deg F. | N/A 220.00 lb | N/A 6 in | N/A 21.5 in | N/A 1 1/8 in | N/A 6 3/8 in | N/A 9400 |
| CVXXK2000 | N/A 20 | N/A 20 in | N/A 150 PSI at 150 deg F. | N/A 342 lb | N/A 6 in | N/A 23.75 in | N/A 1 1/8 in | N/A 7 1/8 in | N/A 12000 |






