MultiCAD (0)
  • Cart is empty
Unit of Measure

No. of Bolts

20

Pipe Size

20 in

Pressure at 150 deg F

150 psi

Pressure at 200 deg F

135 psi

Pressure/ Temp.

150 PSI at 150 deg F.

Ship Weight

342 lb

Body Material

Cast Iron ASTM A126 Class B, Molded-In EPDM Seat

Disk Material

S/S

Spring Material

Stainless Steel

Disc Hinge Pin Material

Stainless Steel

Disc Stop Pin Material

Stainless Steel

Disc Thrust Bearing Material

Teflon

Hinge Pin Retainer Material

Steel

Stop Pin Retainer Material

Steel

Face-to-Face

6 in

O.D.

23.75 in

Bolt Size

1 1/8 in

Disc Clearance

7 1/8 in

CV

12000

Lifting Eye Bolt Material

Steel