MultiCAD (0)
  • Cart is empty
Unit of Measure

No. of Bolts

N/A 12

Pipe Size

N/A 14 in

Pressure at 150 deg F

N/A 150 psi

Pressure at 200 deg F

N/A 135 psi

Pressure/ Temp.

N/A 150 PSI at 150 deg F.

Ship Weight

N/A 184.00 lb

Body Material

N/A Cast Iron ASTM A126 Class B, Molded-In EPDM Seat

Disk Material

N/A S/S

Spring Material

N/A Stainless Steel

Disc Hinge Pin Material

N/A Stainless Steel

Disc Stop Pin Material

N/A Stainless Steel

Disc Thrust Bearing Material

N/A Teflon

Hinge Pin Retainer Material

N/A Steel

Stop Pin Retainer Material

N/A Steel

Face-to-Face

N/A 5 in

O.D.

N/A 17 5/8 in

Bolt Size

N/A 1 in

Disc Clearance

N/A 5 in

CV

N/A 5200

Lifting Eye Bolt Material

N/A Steel