MultiCAD (0)
  • Cart is empty
Unit of Measure

No. of Bolts

N/A 12

Pipe Size

N/A 10 in

Pressure at 150 deg F

N/A 200 psi

Pressure at 200 deg F

N/A 190 psi

Pressure/ Temp.

N/A 200 PSI at 150 deg F.

Ship Weight

N/A 64 lb

Body Material

N/A Cast Iron ASTM A126 Class B, Molded-In EPDM Seat

Disk Material

N/A S/S

Spring Material

N/A Stainless Steel

Disc Hinge Pin Material

N/A Stainless Steel

Disc Stop Pin Material

N/A Stainless Steel

Disc Thrust Bearing Material

N/A Teflon

Hinge Pin Retainer Material

N/A Steel

Stop Pin Retainer Material

N/A Steel

Face-to-Face

N/A 4 1/2 in

O.D.

N/A 13.25 in

Bolt Size

N/A 7/8 in

Disc Clearance

N/A 3 in

CV

N/A 2700

Lifting Eye Bolt Material

N/A Steel