MultiCAD (0)
▾
Item # |
Pipe Size |
Tap Size |
Tap Depth |
Weight |
WOG Screen |
Length |
|---|---|---|---|---|---|---|
| LPD0200 | N/A 2" 50 mm | N/A 5/8"-11 | N/A 0.5 in | N/A 20 lb | N/A .045 Perf | N/A 7 7/8 in |
| LPD0250 | N/A 2-1/2" 65 mm | N/A 5/8"-11 | N/A 0.5 in | N/A 30 lb | N/A .045 Perf | N/A 10 in |
| LPD0300 | N/A 3" 80 mm | N/A 5/8"-11 | N/A 0.875 in | N/A 50 lb | N/A .045 Perf | N/A 10 1/8 in |
| LPD0400 | N/A 4" 100 mm | N/A 5/8"-11 | N/A 0.875 in | N/A 75 lb | N/A .125 Perf | N/A 12 1/8 in |
| LPD0500 | N/A 5" 125 mm | N/A 3/4"-10 | N/A 0.875 in | N/A 115 lb | N/A .125 Perf | N/A 15 5/8 in |
| LPD0600 | N/A 6" 150 mm | N/A 3/4"-10 | N/A 0.875 in | N/A 154 lb | N/A .125 Perf | N/A 18 1/2 in |
| LPD0800 | N/A 8" 200 mm | N/A 3/4"-10 | N/A 1 in | N/A 273 lb | N/A .125 Perf | N/A 22 1/2 in |
| LPD1000 | N/A 10" 250 mm | N/A 7/8"-9 | N/A 1.125 in | N/A 464 lb | N/A .125 Perf | N/A 27 in |
| LPD1200 | N/A 12" 300 mm | N/A 7/8"-9 | N/A 1.125 in | N/A 565 lb | N/A .125 Perf | N/A 29 7/8 in |
| LPD1400 | N/A 14" 350 mm | N/A 1"-8 | N/A 1.25 in | N/A 900 lb | N/A .125 Perf | N/A 33 1/4 in |
| LPD1600 | N/A 16" 400 mm | N/A 1"-8 | N/A 1.25 in | N/A 1300 lb | N/A .125 Perf | N/A 38 3/4 in |
| LPD1800 | N/A 18" 462 mm | N/A 1-1/8"-7 | N/A 1.25 in | N/A 1700 lb | N/A .125 Perf | N/A 43 1/8 in |
| LPD2000 | N/A 20" 508 mm | N/A 1-1/8"-7 | N/A 1.25 in | N/A 2100 lb | N/A .125 Perf | N/A 49 1/2 in |
| LPD2400 | N/A 24" 610 mm | N/A 1-1/4"-7 | N/A 1.375 in | N/A 3500 lb | N/A .125 Perf | N/A 55 13/16 in |






