MultiCAD (0)
▾
Unit of Measure
Pipe Size |
N/A 18" 462 mm |
WOG Pressure / Temp |
N/A 175 PSIG at 150 Deg F |
Steam Pressure / Temp |
N/A 125 PSIG at 350 Deg F |
Tap Size |
N/A 1-1/8"-7 |
Tap Depth |
N/A 1.25 in |
Weight |
N/A 1700 lb |
WOG Screen |
N/A .125 Perf |
Steam Screen |
N/A .062 Perf |
Body Material |
N/A Cast Iron |
Cover Plate Material |
N/A Cast Iron |
Flange Material |
N/A Cast Iron |
O-ring Gasket Material |
N/A Viton |
Screen Material |
N/A Stainless Steel |
Length |
N/A 43 1/8 in |
Blow-off Size |
N/A 2" NPT |
Port Size 1 |
N/A 3/8" NPT |
Port Size 2 |
N/A 3/8" NPT |
Port Size 3 |
N/A 1" NPT |