MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

N/A 16" 400 mm

WOG Pressure / Temp

N/A 175 PSIG at 150 Deg F

Steam Pressure / Temp

N/A 125 PSIG at 350 Deg F

Tap Size

N/A 1"-8

Tap Depth

N/A 1.25 in

Weight

N/A 1300 lb

WOG Screen

N/A .125 Perf

Steam Screen

N/A .062 Perf

Body Material

N/A Cast Iron

Cover Plate Material

N/A Cast Iron

Flange Material

N/A Cast Iron

O-ring Gasket Material

N/A Viton

Screen Material

N/A Stainless Steel

Length

N/A 38 3/4 in

Blow-off Size

N/A 2" NPT

Port Size 1

N/A 3/8" NPT

Port Size 2

N/A 3/8" NPT

Port Size 3

N/A 1" NPT