MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

20" 508 mm

WOG Pressure / Temp

175 PSIG at 150 Deg F

Steam Pressure / Temp

125 PSIG at 350 Deg F

Tap Size

1-1/8"-7

Tap Depth

1.25 in

Weight

2100 lb

WOG Screen

.125 Perf

Steam Screen

.062 Perf

Body Material

Ductile Iron

Cover Plate Material

Ductile Iron

Flange Material

Ductile Iron

O-ring Gasket Material

Viton

Screen Material

Stainless Steel

Length

49 1/2 in

Blow-off Size

2" NPT

Port Size 1

3/8" NPT

Port Size 2

3/8" NPT

Port Size 3

1" NPT